??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1282-00 - Installation housing, HaloX® 180
Bill of material
1282-00
Article number
1282-00
Designation
Installation housing, HaloX® 180
Level of details
System
HaloX® 180
Installation diameter luminaire / loudspeaker
0-180 mm
max. installation depth for luminaire / loudspeaker
110 mm
LED wattage max
35 W
Lamp wattage LV/HV/TC max
75 W
Housing diameter Ø
210 mm
Depth incl. front part
120 mm
Combination entry for M20/M25 conduits
2
Individual net weight
242.550 g
Single volume
8.160 L
EAN code
4013456546868
Data sheet
HTML (Online)
Infotext
Installation housing, HaloX® 180 Installation in: on-site mixed concrete Installation diameter: 180 mm Depth incl. front part: 120 mm Wattage LED max.: 35 W Wattage LV/HV/TC max.: 75 W Installation diameter luminaire / loudspeaker __________ (please state) Installation luminaire / loudspeaker___________ (please state) Trim diameter luminaire / loudspeaker ____________ (please state) Art. No.: 1282-00 / 920 858 349
Previews
3D
Dimension
2D
Download CAD models