??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1282-00 - Install. housing, HaloX® 180
Bill of material
1282-00
Order number
1282-00
Designation
Install. housing, HaloX® 180
Level of Details
System
HaloX® 180
Ceiling exit (CE) Ø luminaires / loudspeakers
0-180 mm
max. installation depth luminaire / loudspeaker
110 mm
LED wattage max
35 W
Lamp wattage max
75 W
Housing diameter Ø
210 mm
Depth including the front part
120 mm
Combination entry for M20/M25 conduits
2
E-No.
920858349
Individual net weight
242.550 g
Single volume
8.160 L
EAN-Code
4013456546868
Data Sheet
HTML (Online)
Info text
Installation housing, HaloX® 180 Installation in: In-situ concrete Installation diameter: 180 mm Depth including front part: 120 mm Max. lamp power (LED): 35 W Max. lamp power (NV/HV/TC): 75 W Installation diameter of lighting fixture / loudspeaker __________ (please insert) Installation depth of lighting fixture / loudspeaker___________ (please insert) Diameter of cover of lighting fixture / loudspeaker ____________ (please insert) Article No: 1282-00 / E-No.: 920 858 349
Previews
3D
Dimension
2D
Download CAD models