??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1281-68 - HaloX®-O front parts for square ceiling exit (CE), for facing concrete
Bill of material
1281-68
Art. No.
1281-68
Designation
Install. housing, HaloX® 100 front part, inst. diameter 68x68 mm, facing concrete, replacement for Art. No. 1290-92
Level of details
Ceiling exit (CE)
68 x 68 mm
Min. luminaire covering
75 x 75 mm
Individual net weight
38.000 g
Single volume
0.563 l
EAN code
4013456546769
Data sheet
HTML (Online)
Infotext
Installation housing, HaloX® 100, front part Installation in: on-site mixed concrete Plastic front part for installation diameter: 68 x 68 mm Luminaire trim min. diameter: 75 x 75 mm Art. No.: 1281-68 / 920 896 279
ETIM 40
EC002472
Previews
3D
Dimension
2D
Download CAD models