??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1281-68 - HaloX®-O front parts for square ceiling exit (CE), for facing concrete
Bill of material
1281-68
Art. No.
1281-68
Type
Install. housing, HaloX® 100 front part, Iinst. opening 68x68 mm, facing concrete, Replacement to Art. No. 1290-92
Level of Details
Ceiling exit (CE)
68 x 68 mm
Min. luminaire covering
75 x 75 mm
Individual net weight
38.000 g
Single volume
0.563 l
EAN-Code
4013456546769
Data Sheet
HTML (Online)
Infotext
Installation housing, HaloX® 100 front part, installation diameter 68x68 mm for facing concrete (1281-68) Plastic front part with elastomer seal for installation diameter Ø 68 x 68 mm Luminaire covering min. diameter Ø 80 x 80 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser HaloX® 100 Art. No.1281-68
ETIM 40
EC002472
Previews
3D
Dimension
2D
Download CAD models