??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1281-66 - Install. housing, HaloX® 100 front part
Bill of material
1281-66
Art. No.
1281-66
Designation
Install. housing, HaloX® 100 front part, Inst. opening Ø 95 mm, facing concrete, Replacement to Art. No. 1290-84
Level of Details
Ceiling exit (OD) Ø
95 mm
Min. luminaire covering Ø
107 mm
E-No.
920896259
Individual net weight
38.000 g
Single volume
0.563 l
EAN-Code
4013456546745
Data Sheet
HTML (Online)
Info text
Installation housing, HaloX® 100, front part Installation in: In-situ concrete Plastic front part for installation diameter Ø: 95 mm Light cover min. diameter Ø: 107 mm Aricle No. 1281-66 / E-No.: 920 896 259
ETIM 40
EC002472
Previews
3D
Dimension
2D
Download CAD models