??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1281-63 - Install. housing, HaloX® 100 front part
Bill of material
1281-63
Art. No.
1281-63
Designation
Install. housing, HaloX® 100 front part, inst. diameter Ø 80 mm, for facing concrete, replacement for Art. No. 1290-83
Level of details
Ceiling exit (CE) Ø
80 mm
Min. luminaire covering Ø
92 mm
Individual net weight
38.000 g
Single volume
0.563 l
EAN code
4013456546714
Data sheet
HTML (Online)
Infotext
Installation housing, HaloX® 100, front part Installation in: on-site mixed concrete Plastic front part for installation diameter: 80 mm Luminaire trim min. diameter: 92 mm Art. No.: 1281-63 / 920 896 229
ETIM 40
EC002472
Previews
3D
Dimension
2D
Download CAD models