??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
AGRO
Description
1281-63 - Install. housing, HaloX® 100 front part
Bill of material
1281-63
Art. No.
1281-63
Designation
Install. housing, HaloX® 100 front part, Inst. opening Ø 80 mm, facing concrete, Replacement to Art. No. 1290-83
Level of Details
Ceiling exit (OD) Ø
80 mm
Min. luminaire covering Ø
92 mm
E-No.
920896229
Individual net weight
38.000 g
Single volume
0.563 l
EAN-Code
4013456546714
Data Sheet
HTML (Online)
Info text
Installation housing, HaloX® 100, front part Installation in: In-situ concrete Plastic front part for installation diameter Ø: 80 mm Light cover min. diameter Ø: 92 mm Aricle No. 1281-63 / E-No.: 920 896 229
ETIM 40
EC002472
Previews
3D
Dimensión
2D
Descarga de modelos CAD