??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1281-62 - Install. housing, HaloX® 100 front part
Bill of material
1281-62
Art. No.
1281-62
Type
Install. housing, HaloX® 100 front part, Inst. opening Ø 75 mm, facing concrete, Replacement to Art. No. 1290-82
Level of Details
Ceiling exit (CE) Ø
75 mm
Min. luminaire covering Ø
87 mm
Individual net weight
38.000 g
Single volume
0.563 l
EAN-Code
4013456546707
Data Sheet
HTML (Online)
Infotext
Installation housing, HaloX® 100 front part, installation diameter Ø 75 mm for facing concrete (1281-62) Front part made of concrete with elastomer seal for installation diameter Ø 75 mm Luminaire covering min. diameter Ø 87 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser HaloX® 100 Art. No.1281-62
ETIM 40
EC002472
Previews
3D
Dimension
2D
Download CAD models