??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
AGRO
Description
1281-61 - Install. housing, HaloX® 100 front part
Bill of material
1281-61
Art. No.
1281-61
Designation
Install. housing, HaloX® 100 front part, Inst. opening Ø 68 mm, facing concrete, Replacement to Art. No. 1290-85
Level of Details
Ceiling exit (OD) Ø
68 mm
Min. luminaire covering Ø
80 mm
E-No.
920896209
Individual net weight
38.000 g
Single volume
0.563 l
EAN-Code
4013456546691
Data Sheet
HTML (Online)
Info text
Installation housing, HaloX® 100, front part Installation in: In-situ concrete Plastic front part for installation diameter Ø: 68 mm Light cover min. diameter Ø: 80 mm Aricle No. 1281-61 / E-No.: 920 896 209
ETIM 40
EC002472
预览
3D
尺寸标注
2D
下载CAD模型