??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1281-11 - Install. housing, HaloX® 100 front part
Bill of material
1281-11
Art. No.
1281-11
Designation
Install. housing, HaloX® 100 front part, installation diameter universal up to 100 mm, universal mineral fibreboard
Level of details
Ceiling exit (CE) Ø
mm
Enter value for DA
Ceiling exit (CE) Ø
mm
cm
inch
ft
Individual net weight
165.750 g
Single volume
0.563 l
EAN code
4013456546684
Data sheet
HTML (Online)
Infotext
Installation, HaloX® Ø 100 mm, front part Installation in: on-site mixed concrete Made of: plastic with mineral fibreboard For ceiling exit (CE) up to Ø: <=100 mm Art. No.: 1281-11 / 920 896 119
Previews
3D
Dimension
2D
Download CAD models