??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1281-09 - Install. housing, HaloX® 100 front part
Bill of material
1281-09
Art. No.
1281-09
Designation
Install. housing, HaloX® 100 front part, inst. diameter 75x75 mm, for on-site mixed concrete, replacement for Art. No. 1290-71
Level of details
Ceiling exit (CE)
75 x 75 mm
Min. luminaire covering
82 x 82 mm
Individual net weight
38.000 g
Single volume
0.450 l
EAN code
4013456546660
Data sheet
HTML (Online)
Infotext
Installation housing, HaloX® 100, front part Installation in: on-site mixed concrete Plastic front part for installation diameter: 75 x 75 mm Luminaire trim min. diameter : 82 x 82 mm Art. No.: 1281-09 / 920 896 089
Previews
3D
Dimension
2D
Download CAD models