??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1281-09 - Install. housing, HaloX® 100 front part
Bill of material
1281-09
Art. No.
1281-09
Type
Install. housing, HaloX® 100 front part, Inst. opening 75x75 mm, onsite concrete, Replacement to Art. No. 1290-71
Level of Details
Ceiling exit (CE)
75 x 75 mm
Min. luminaire covering
82 x 82 mm
Individual net weight
38.000 g
Single volume
0.450 l
EAN-Code
4013456546660
Data Sheet
HTML (Online)
Infotext
Installation housing, HaloX® 100 front part, installation diameter 75x75 mm for on-site mixed concrete (1281-09) Front part made of plastic for installation diameter 75 x 75 mm Luminaire covering min. diameter 82 x 82 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser HaloX® 100 Art. No.1281-09
Previews
3D
Dimension
2D
Download CAD models