??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1281-07 - Installation housing, HaloX® 100 front part
Bill of material
1281-07
Art. No.
1281-07
Designation
Install. housing, HaloX® 100 front part, Instal. opening Ø 100mm, onsite concrete, Replacement to Art. No. 1290-49
Level of Details
Ceiling exit (OD) Ø
100 mm
Min. luminaire covering Ø
107 mm
E-No.
920896069
Individual net weight
38.000 g
Single volume
0.450 l
EAN-Code
4013456546646
Data Sheet
HTML (Online)
Info text
Installation housing, HaloX® 100, front part Installation in: In-situ concrete Plastic front part for installation diameter Ø: 100 mm Light cover min. diameter Ø: 107 mm Aricle No. 1281-07 / E-No.: 920 896 069
Previews
3D
Dimension
2D
Download CAD models