??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1281-05 - Install. housing, HaloX® 100 front part
Bill of material
1281-05
Art. No.
1281-05
Type
Install. housing, HaloX® 100 front part, Instal. opening Ø 90 mm, onsite concrete
Level of Details
Ceiling exit (CE) Ø
90 mm
Min. luminaire covering Ø
97 mm
Individual net weight
38.000 g
Single volume
0.940 l
EAN-Code
4013456546615
Data Sheet
HTML (Online)
Infotext
Installation housing, HaloX® 100 front part, installation diameter Ø 90 mm for on-site mixed concrete (1281-05) Front part made of plastic for installation diameter Ø 90 mm Luminaire covering min. diameter Ø 97 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser 1281-05
Previews
3D
Dimension
2D
Download CAD models