??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AGRO
Description
1281-04 - Installation housing, HaloX® 100 front part
Bill of material
1281-04
Art. No.
1281-04
Designation
Install. housing, HaloX® 100 front part, Instal. opening Ø 85 mm, onsite concrete, Replacement to Art. No. 1290-48
Level of Details
Ceiling exit (OD) Ø
85 mm
Min. luminaire covering Ø
92 mm
E-No.
920896039
Individual net weight
38.000 g
Single volume
0.450 l
EAN-Code
4013456546608
Data Sheet
HTML (Online)
Info text
Installation housing, HaloX® 100, front part Installation in: In-situ concrete Plastic front part for installation diameter Ø: 85 mm Light cover min. diameter Ø: 92 mm Aricle No. 1281-04 / E-No.: 920 896 039
Previews
3D
Dimension
2D
Download CAD models