??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1281-00 - Installation housing, HaloX® 100
Bill of material
1281-00
Art. No.
1281-00
Designation
Installation housing, HaloX® 100, replacement for Art. No. 1290-40
Level of details
System
HaloX® 100
Installation diameter luminaire / loudspeaker
0-100 mm
max. installation depth for luminaire / loudspeaker
110 mm
LED wattage max.
20 W
Lamp wattage LV/HV/TC max.
50 W
Housing diameter Ø
130 mm
Depth incl. front part
120 mm
Combination entry for M20/M25 conduits
2
Individual net weight
134.500 g
Single volume
2.760 l
EAN code
4013456546523
Data sheet
HTML (Online)
Infotext
Installation housing, HaloX® 100, front part Installation in: on-site mixed concrete Installation diameter: 100 mm Depth incl. Front part: 120 mm Lamp wattage LED max.: 20 W Lamp wattage LV/HV/TC max.: 50 W Installation diameter luminaire / loudspeaker __________ (please state) Installation depth luminaire / loudspeaker ___________ (please state) Trim diameter luminaire / loudspeaker ____________ (please state) Art. No.: 1281-00 / 920 858 319
Previews
3D
Dimension
2D
Download CAD models