??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1279070000 - ETA 1180 01 10A
Bill of material
Weidmueller 1279070000
Preview
Product number of the Manufacturer
1279070000
Manufacturer Type Description
ETA 1180 01 10A
Short Description
Miniature fuse, 10 A
Long Description
Miniature fuse with melting wire.
GTIN
4050118091427
Manufacturer Name
Weidmueller Group
rated current
10 A
rated voltage
64 V
Mass
0.010 kg
customs tariff number (TARIC)
85362010
URL
URL
Previews
3D
2D
Download CAD models