??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1279050000 - ETA 1180 01 7A
Bill of material
Weidmueller 1279050000
Preview
Product number of the Manufacturer
1279050000
Manufacturer Type Description
ETA 1180 01 7A
Short Description
Miniature fuse, 7 A
Long Description
Miniature fuse with melting wire.
GTIN
4050118091434
Manufacturer Name
Weidmueller Group
rated current
7 A
rated voltage
64 V
Mass
0.010 kg
customs tariff number (TARIC)
85362010
URL
URL
Previews
3D
2D
Download CAD models