??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Weidmüller
Description
1279030000 - ETA 1180 01 5A
Bill of material
Weidmueller 1279030000
Preview
Product number of the Manufacturer
1279030000
Manufacturer Type Description
ETA 1180 01 5A
Short Description
Miniature fuse, 5 A
Long Description
Miniature fuse with melting wire.
GTIN
4050118091465
Manufacturer Name
Weidmueller Group
rated current
5 A
rated voltage
64 V
Mass
0.011 kg
customs tariff number (TARIC)
85362010
URL
URL
预览
3D
2D
下载CAD模型