??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1278939 - NBC-MRD/2,0-936/FSD SCO RAIL
Bill of material
PHOENIX CONTACT 1278939
Product number of the Manufacturer
1278939
Short Description
Network cable
Long Description
Network cable, PROFINET CAT5 (100 Mbps), Ethernet CAT5 (100 Mbps), 4-position, shielded, Plug angled M12 SPEEDCON / IP65, coding: D, on Socket straight M12 / IP65, coding: D, cable length: 2 m, For railway applications
Manufacturer Type Description
NBC-MRD/2,0-936/FSD SCO RAIL
International product number
4063151476571
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
diameter
7.250 mm
Application standards
IEC 61076-2-101
Min. operating temperature
-40 °C
Max. operating temperature
85 °C
certificate/approval
not available
Pole number
4
Without halogens
No
Coding (head 1)
D-coded
screened
Yes
Areas of application for signal and data transmission
Railway applications
Material of the cable mantle
PE-X
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Rated value of current
4 A
Color of coat
black RAL 9005
min. permissible cable outside temperature, when moving
-40 °C
min. permissible cable outside temperature, fixed laid
-50 °C
max. permissible cable outside temperature, fixed laid
90 °C
max. permissible cable outside temperature, when moving
90 °C
Number of wires
4
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
angled
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Female (socket)
Conductor cross-section, max.
0.340 mm^2
Conductor cross section (AWG), max.
22
Coding
D-coded
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
2 m
Category (capacity)
PROFINET
Thickness of insulation
0.800 mm
GTIN
4063151476571
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, PROFINET CAT5 (100 Mbps), Ethernet CAT5 (100 Mbps), 4-position, shielded, Plug angled M12 SPEEDCON / IP65, coding: D, on Socket straight M12 / IP65, coding: D, cable length: 2 m, For railway applications
Product type
NBC-MRD/2,0-936/FSD SCO RAIL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania