??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1278899 - Q-PROT 9/11 VPE500
Bill of material
PHOENIX CONTACT 1278899
Product number of the Manufacturer
1278899
Short Description
Filler plugs
Long Description
Filler plugs, gray
Manufacturer Type Description
Q-PROT 9/11 VPE500
Preview
International product number
4063151476625
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
Grey
material
PA 6.6
Connection type
not relevant
GTIN
4063151476625
Manufacturer product designation
Filler plugs
Manufacturer product description
Closing cap for Pg9/Pg11 to close unoccupied connections
Product type
Q-PROT 9/11 VPE500
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
500
Quantity Scale
500
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part