??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1278860000 - ETA 1180 01 0.25A
Bill of material
Weidmueller 1278860000
Preview
Product number of the Manufacturer
1278860000
Manufacturer Type Description
ETA 1180 01 0.25A
Short Description
Miniature fuse, 0.25 A
Long Description
Miniature fuse with melting wire.
GTIN
4050118091441
Manufacturer Name
Weidmueller Group
rated current
0.250 A
rated voltage
64 V
Mass
0.011 kg
customs tariff number (TARIC)
85362010
URL
URL
Previews
3D
2D
Download CAD models