??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1278850000 - ETA 1180 01 0.2A
Bill of material
Weidmueller 1278850000
Preview
Product number of the Manufacturer
1278850000
Manufacturer Type Description
ETA 1180 01 0.2A
Short Description
Miniature fuse, 0.2 A
Long Description
Miniature fuse with melting wire.
GTIN
4050118091458
Manufacturer Name
Weidmueller Group
rated current
0.200 A
rated voltage
64 V
Mass
0.011 kg
customs tariff number (TARIC)
85362010
URL
URL
Previews
3D
2D
Download CAD models