??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1278825 - VFC-PT/D9SUB/M
Bill of material
PHOENIX CONTACT 1278825
Product number of the Manufacturer
1278825
Short Description
Interface module
Long Description
VARIOFACE Front Connect, 1:1 D-SUB termination board with Push-in front connections and D-SUB pin strip, number of positions: 9, overall width: 19 mm
Manufacturer Type Description
VFC-PT/D9SUB/M
Preview
International product number
4063151476311
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
30 V
rated current
2 A
Application standards
DIN EN 60664-1
certificate/approval
UL Listed, cUL Listed
width
18.9 mm
height
127.22274 mm
net weight
0.092 kg
depth
46.85 mm
Pole number
12
Degree of soiling
2
Design of the electrical connection (head 1)
Spring pulley connection
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4063151476311
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE Front Connect, 1:1 D-SUB termination board with Push-in front connections and D-SUB pin strip, number of positions: 9, overall width: 19 mm
Product type
VFC-PT/D9SUB/M
URI of the product
http://www.phoenixcontact.com/product/1278825
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models