??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1278798 - VFC-PT/FLK14/PLC
Bill of material
PHOENIX CONTACT 1278798
Product number of the Manufacturer
1278798
Short Description
Interface module
Long Description
VARIOFACE Front Connect, IDC/FLK termination board for the system cabling with Push-in front connections for 8 channels and additional positive and negative potential terminal blocks for 3-conductor initiator connection, number of positions: 14, overall width: 19 mm
Manufacturer Type Description
VFC-PT/FLK14/PLC
Preview
International product number
4063151475550
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
30 V
rated current
1 A
Application standards
DIN EN 60664-1
certificate/approval
UL Listed, cUL Listed
width
18.9 mm
height
127.22274 mm
net weight
0.1017 kg
depth
55.0000 mm
Pole number
14
Degree of soiling
2
Design of the electrical connection (head 1)
Spring pulley connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4063151475550
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE Front Connect, IDC/FLK termination board for the system cabling with Push-in front connections for 8 channels and additional positive and negative potential terminal blocks for 3-conductor initiator connection, number of positions: 14, overall width: 19 mm
Product type
VFC-PT/FLK14/PLC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models