??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1278796 - VFC-PT/FLK16
Bill of material
PHOENIX CONTACT 1278796
Product number of the Manufacturer
1278796
Short Description
Interface module
Long Description
VARIOFACE Front Connect, 1:1 IDC/FLK termination board with Push-in front connections, number of positions: 16, overall width: 19 mm
Manufacturer Type Description
VFC-PT/FLK16
Preview
rated voltage
30 V
rated current
1 A
Application standards
DIN EN 60664-1
certificate/approval
UL, USA / Canada, CSA, USA/Canada
width
18.9 mm
height
127.22274 mm
net weight
0.090 kg
depth
40.25 mm
Pole number
16
Design of the electrical connection (head 1)
Spring pulley connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4063151475741
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE Front Connect, 1:1 IDC/FLK termination board with Push-in front connections, number of positions: 16, overall width: 19 mm
Product type
VFC-PT/FLK16
GLN of manufacturer
4063151
International product number
4063151475741
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir