??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1277636 - UT 2,5-MTS-EX
Bill of material
PHOENIX CONTACT 1277636
Product number of the Manufacturer
1277636
Short Description
Knife-disconnect terminal block
Long Description
Knife-disconnect terminal block, connection method: Screw connection, Rated cross section: 2.5 mm², mounting: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
UT 2,5-MTS-EX
Preview
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
material of insulation
Polyamide
Connection type
Screw connection
Power loss per pole, current-dependent [PlIp]
0.770 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
5.200 mm
height at lowest possible mounting
47.500 mm
color
Grey
length
56.800 mm
Assembly type
Top-hat rail TH35
net weight
0.022 kg
GTIN
4063151469481
Manufacturer product designation
Knife-disconnect terminal block
Manufacturer product description
Knife-disconnect terminal block, connection method: Screw connection, Rated cross section: 2.5 mm², mounting: NS 35/7,5, NS 35/15, color: gray
Product type
UT 2,5-MTS-EX
GLN of manufacturer
4063151
International product number
4063151469481
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models