??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1276-71 - Conc. construction junction box
Bill of material
1276-71
Article number
1276-71
Designation
Conc. construction junction box, without cover, depth 66 mm
Level of details
Depth
66 mm
Installation opening Ø
70 mm
Number of parts
2
Individual net weight
45.1 g
Single volume
0.702 l
EAN code
4013456331112
ETIM 40
EC002601
Data sheet
HTML (Online)
Infotext
Junction box DIN VDE 0606-1, plastic, diameter 70 mm, depth 55 mm, protection class IP 3X DIN EN 60529, on formwork, Manufacturer / Type Kaiser 1276-71. Two-part, installation height 61 mm for cables and conduits up to diameter 25 mm
Previews
3D
Dimension
2D
Download CAD models