??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1274954-3
Bill of material
1274954-3
Part Number
1274954-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1274954-3
TE Internal Description
JACK,PCB,COMMERCIAL BNC
RF Interface
BNC
RF Connector Style
Jack
Connector System
Cable-to-Board
Sealable
Yes
Connector & Contact Terminates To
Printed Circuit Board
Connector Seal Type
Gasket
Number of Positions
1
PCB Mount Orientation
Vertical
Number of Coaxial Contacts
1
Impedance
75 Ohm
Cable Connector Orientation
Straight
Body Material
Zinc Alloy
Body Plating Material
Nickel
Body Shape
Square
Body Insulation
Without
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Phosphor Bronze
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
Termination Post & Tail Length
3.124 mm [ .123 in ]
PCB Mount Retention Type
ActionCompliant Tail
Panel Mount Feature Type
Lockwasher and Nut
PCB Mount Retention
With
RF Connector Coupling Mechanism
Bayonet
Connector Mounting Type
Panel
RF Contact Captivation Method
Mechanical
Detent
Without
RF Connector Mated Outer Diameter
14.529 mm [ .572 in ] Approximate
Height Above PC Board
35.56 mm [ 1.4 in ]
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Operating Frequency
2 GHz
Packaging Method
Tube
Dielectric Material
Polymethylpentene
Coupling Nut Base Material
Brass
Grade
Commercial
Previews
3D
2D
Download CAD models