??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1274854 - QPD W 4PE4,0 M25 0,5 BK VPE100
Bill of material
PHOENIX CONTACT 1274854
Product number of the Manufacturer
1274854
Short Description
Panel feed-through
Long Description
Panel feed-through, 40 A
Manufacturer Type Description
QPD W 4PE4,0 M25 0,5 BK VPE100
International product number
4063151468064
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
degree of protection
IP66
rated voltage
690 V
rated current
40 A
Application standards
not available
certificate/approval
not available
net weight
0.022 kg
Without halogens
No
Degree of soiling
3
Design
connector
interlockable
No
mechanical coding present
No
number of connections per pole
1
GTIN
4063151468064
Manufacturer product designation
Panel feed-through
Manufacturer product description
Panel feed-through, 40 A
Product type
QPD W 4PE4,0 M25 0,5 BK VPE100
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
250
Quantity Scale
100
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part