??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1274663-2
Bill of material
1274663-2
Part Number
1274663-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1274663-2
TE Internal Description
JACK, 2 POSITION, STACKED RA, MINI BNC
RF Interface
Mini BNC
RF Connector Style
Jack
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
2
PCB Mount Orientation
Right Angle
Number of Coaxial Contacts
2
Impedance
75 Ohm
Insulation Resistance
1000 MOhm
Body Material
Zinc
Body Plating Material
Nickel
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Phosphor Bronze
Termination Method to Printed Circuit Board
Through Hole - Solder
Termination Post & Tail Length
4 mm [ .157 in ]
RF Connector Coupling Mechanism
Bayonet
Connector Mounting Type
Board Mount
RF Contact Captivation Method
Mechanical
Detent
Without
RF Connector Mated Outer Diameter
9.22 mm [ .363 in ] Approximate
Height Above PC Board
24.1 mm [ .949 in ]
Operating Temperature Range
-40 - 85, -40 - 85 C
Operating Temperature Range
-40 - 185, -40 - 185 F
Operating Frequency
2 GHz
Packaging Method
Box
Dielectric Material
PTFE
Additional Features
Hardware Included, Stacked
Grade
Commercial
Previews
3D
2D
Download CAD models