??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1274083 - FLKM-D37SUB/M/MT/16IM/ETHA
Bill of material
PHOENIX CONTACT 1274083
Product number of the Manufacturer
1274083
Short Description
Interface module
Long Description
VARIOFACE termination board for Siemens SIMATIC® ET 200SP HA, with specific marking, with knife-disconnect terminal block and test point, as well as power supply terminal blocks
Manufacturer Type Description
FLKM-D37SUB/M/MT/16IM/ETHA
Preview
International product number
4063151465421
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
rated voltage
30 V
rated current
1 A
Application standards
EN 60664-1
width
249.21 mm
height
77 mm
net weight
0 kg
depth
50.5 mm
Pole number
20
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4063151465421
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE termination board for Siemens SIMATIC® ET 200SP HA, with specific marking, with knife-disconnect terminal block and test point, as well as power supply terminal blocks
Product type
FLKM-D37SUB/M/MT/16IM/ETHA
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models