??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1272913 - URTK/S-BEN 10-TK
Bill of material
PHOENIX CONTACT 1272913
Product number of the Manufacturer
1272913
Short Description
Test disconnect terminal block
Long Description
Test disconnect terminal block, nom. voltage: 500 V, nominal current: 57 A, connection method: Screw connection, Rated cross section: 10 mm², cross section: 0.5 mm² - 16 mm² , mounting type: NS 35/7,5, NS 35/15, NS 32, color: gray
Manufacturer Type Description
URTK/S-BEN 10-TK
International product number
4063151464820
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
TR
Deeplink
Deeplink
下载CAD模型
没有针对该零部件的生成操作