??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1271831 - CHARX GBHCI12-3AC32-2,0M1
Bill of material
PHOENIX CONTACT 1271831
Product number of the Manufacturer
1271831
Short Description
Vehicle charging inlet
Long Description
CHARX connect, Vehicle charging inlet, for charging electric vehicles (EV) with alternating current (AC), AC GB/T, GB/T 20234.2-2015, 32 A / 415 V (AC), Single wires, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, X-Line, housing: black, A protective cap is supplied as standard for the DC contacts.
Manufacturer Type Description
CHARX GBHCI12-3AC32-2,0M1
Preview
International product number
4063151462291
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
102
degree of protection
IP55
Application standards
GB/T 20234.2-2015
LED display present
No
nominal voltage
415 V
type of connection system
Crimp connection, cannot be disconnected
Current type
AC 3-phase
Connection technology
Crimp connection, cannot be disconnected
Standard
GB AC
With interlocking actuator
Yes
With access interlocking
Yes
Number of communication contacts
2
max. nominal current
32 A
Length of the fixed connection cable
2 m
GTIN
4063151462291
Manufacturer product designation
Vehicle charging inlet
Manufacturer product description
CHARX connect, Vehicle charging inlet, for charging electric vehicles (EV) with alternating current (AC), AC GB/T, GB/T 20234.2-2015, 32 A / 415 V (AC), Single wires, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, X-Line, housing: black, A protective cap is supplied as standard for the DC contacts.
Product type
CHARX GBHCI12-3AC32-2,0M1
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models