??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1271830 - CHARX T2HCI12-1AC32-2,0M2
Bill of material
PHOENIX CONTACT 1271830
Product number of the Manufacturer
1271830
Short Description
Vehicle charging inlet
Long Description
CHARX connect, Vehicle charging inlet, for charging electric vehicles (EV) with alternating current (AC), AC type 2, IEC 62196-2, 32 A / 250 V (AC), Single wires, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, X-Line, housing: black, A protective cap is supplied as standard for the AC contacts.
Manufacturer Type Description
CHARX T2HCI12-1AC32-2,0M2
Preview
International product number
4063151461294
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
102
degree of protection
IP55
width
112.800 mm
height
95.100 mm
Application standards
IEC 62196-2
certificate/approval
EAC
depth
111.400 mm
LED display present
No
nominal voltage
250 V
type of connection system
Crimp connection, cannot be disconnected
Current type
AC single phase
Connection technology
Crimp connection, cannot be disconnected
Standard
type 2
With interlocking actuator
Yes
With access interlocking
Yes
Number of communication contacts
2
max. nominal current
32 A
Length of the fixed connection cable
2 m
GTIN
4063151461294
Manufacturer product designation
Vehicle charging inlet
Manufacturer product description
CHARX connect, Vehicle charging inlet, for charging electric vehicles (EV) with alternating current (AC), AC type 2, IEC 62196-2, 32 A / 250 V (AC), Single wires, length: 2 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, X-Line, housing: black, A protective cap is supplied as standard for the AC contacts.
Product type
CHARX T2HCI12-1AC32-2,0M2
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models