??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
127-1701-821
Bill of material
127-1701-821
Part Number
127-1701-821
Description
SMP Male, Limited Detent, 2-port, PCB Edge Mount
Type
Standard
Termination Style
Printed Circuit Board
Termination Type
Solder
Body Style
Straight
Gender
Plug
Body Material
Brass
Max Frequency
40 Ghz
Impedance
50 Ohm
Mounting Style
Edge Mount
Interface
Limited Detent
Body Plating
Gold
Contact Plating
Gold
Contact Material
Beryllium Copper
No. of Ports
2
Previews
3D
2D
Download CAD models