??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
127_0701_801 - Cinch Connectivity Solutions
Bill of material
127-0701-801
Part Number
127-0701-801
Description
SMP Male, End Launch, Full Detent
Termination Style
Printed Circuit Board
Termination Type
Solder
Gender
Plug
Max Frequency
18 GHz
Impedance
50 Ohm
Body Style
Straight
Mounting Style
Edge Mount
Previews
3D
2D
下載CAD模型