??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 Feb 2020. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1269-40 - Concrete construction, two-gang junction box
Bill of material
1269-40
Article number
1269-40
Designation
Concrete construction, two-gang junction, 2-part, with plaster skin, exit opening 2 x Ø 60 mm
Level of details
Length
145 mm
Width
74 mm
Depth
94 mm
Installation opening
60 x 131 mm
Conduit entries up to M25
8
Conduit entries up to M40
2
Individual net weight
106.6 g
Single volume
1.85 l
EAN code
4013456544123
Data sheet
HTML (Online)
INFOTEXT
One-gang junction box DIN VDE 0606-1 and DIN 49073, plastic, diameter 60 mm, depth 94 mm, protection class IP 3X, DIN EN 60529, on formwork, Manufacturer / Type Kaiser 1269-40 Art. No.: 1269-40
Previews
3D
Dimension
2D
Download CAD models