??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1268355 - EV-T2M3SO12-4P-BL-SET
Bill of material
PHOENIX CONTACT 1268355
Product number of the Manufacturer
1268355
Short Description
Infrastructure charging socket
Long Description
CHARX connect modular, Infrastructure charging socket, Basic, with protective cover, with LED (common cathode connection), for charging electric vehicles (EV) with alternating current (AC), Type 2, IEC 62196-2, 32 A / 480 V (AC), without single-core wires, locking actuator: 12 V, 4-pos., Rear panel mounting, M5 thread, housing: black, PHOENIX CONTACT logo
Manufacturer Type Description
EV-T2M3SO12-4P-BL-SET
Preview
International product number
4063151419080
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
degree of protection
IP44
width
60 mm
height
60 mm
Application standards
IEC 62196-2
certificate/approval
VDE Gutachten mit Fertigungsüberwachung
Design
Infrastructure charging socket
LED display present
No
nominal voltage
480 V
type of connection system
Connection via spade connector, separable and reconnectable
Current type
AC 3-phase
Connection technology
Connection via spade connector, separable and reconnectable
Standard
type 2
With interlocking actuator
Yes
With access interlocking
Yes
Number of communication contacts
2
max. nominal current
32 A
Length of the fixed connection cable
0.500 m
GTIN
4063151419080
Manufacturer product designation
Infrastructure charging socket
Manufacturer product description
CHARX connect modular, Infrastructure charging socket, Basic, with protective cover, with LED (common cathode connection), for charging electric vehicles (EV) with alternating current (AC), Type 2, IEC 62196-2, 32 A / 480 V (AC), without single-core wires, locking actuator: 12 V, 4-pos., Rear panel mounting, M5 thread, housing: black, PHOENIX CONTACT logo
Product type
EV-T2M3SO12-4P-BL-SET
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models