??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 Feb 2020. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1268-40 - Concrete construction, electronics box
Bill of material
1268-40
Article number
1268-40
Designation
Concrete construction, electronics box, 2-part, with separator wall, with plaster skin, exit opening Ø 60 mm
Level of details
Length
145 mm
Width
74 mm
Depth
94 mm
Installation opening
60 mm
Conduit entries up to M25
16
Conduit entries up to M40
2
Individual net weight
102.6 g
Single volume
1.85 l
EAN code
4013456544116
Data sheet
HTML (Online)
INFOTEXT
One-gang junction box DIN VDE 0606-1 and DIN 49073, plastic, diameter 60 mm, depth 94 mm, with a side terminal compartment, protection class IP 3X, DIN EN 60529, on formwork, Manufacturer / Type Kaiser 1268-40. Electronics box as tunnel twin-chamber box for accessories and electronic components Art. No.: 1268-40
Previews
3D
Dimension
2D
Download CAD models