??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
Weidmüller
Descrizione
1267870000 - PPV 8 BL 35X15 DGR
Lista materiale
Weidmueller 1267870000
Preview
Manufacturer Product ID
1267870000
Manufacturer Type Description
PPV 8 BL 35X15 DGR
Description short
Morsetto ripartitore di potenziale, PUSH IN, 1.5, 250, 17.5 A, Numero di collegamenti: 32, Numero di poli: 8, TS 35 x 15, blu
Description long
Morsettiera per ripartizione di potenziale. Con elevata densità di contatti.
GTIN-Code
4032248112739
Manufacturer / brand name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
max. connectable conductor cross-section multiple wire
1.500 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
130 °C
rated current
17.500 A
Number of contact points per level
4
Number of levels
8
Rated current [In] for the power loss specification
17.500 A
Power loss, static, current-independent [Pls]
0.560 W
color
blue
Connection type
Push-in connection
Combustibility class
V0
material of insulation
Polycarbonate (PC)
Max. line cross section, flexible
1.500 mm²
Max. line cross section, rigid
1.500 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
Yes
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
250 V
Mass
0.047 kg
depth
72.8 mm
height
120 mm
width
12.2 mm
customs tariff number (TARIC)
85369010
URL
URL
Anteprime
3D
2D
Download modelli CAD