??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Weidmüller
Description
1267810000 - PRV 16 BL 35X7.5 RT/WS
Bill of material
Weidmueller 1267810000
Preview
Product number of the Manufacturer
1267810000
Manufacturer Type Description
PRV 16 BL 35X7.5 RT/WS
Short Description
Patch distributor terminal, PUSH IN, 1.5, 250, 6 A, Number of connections: 64, TS 35 x 7.5, blue, Colour of operational elements: red-white
Long Description
Multi-tier modular terminals for space-saving connections.
GTIN
4032248112760
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
max. connectable conductor cross-section multiple wire
1.500 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
130 °C
rated current
6 A
Number of contact points per level
4
Number of levels
16
Rated current [In] for the power loss specification
6 A
Power loss, static, current-independent [Pls]
0.560 W
color
blue
Connection type
Push-in connection
Combustibility class
V0
material of insulation
Polycarbonate (PC)
Max. line cross section, flexible
1.500 mm²
Max. line cross section, rigid
1.500 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
250 V
Mass
0.121 kg
depth
105.9 mm
height
225 mm
width
12.2 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
CAD modeli indir