??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1265-50 - Conc. constr. ceil. junction box Ø 60 mm
Bill of material
1265-50
Order code
1265-50
Type
Conc. constr. ceil. junction box Ø 60 mm, with metal nut M5 for light hook, Depth 82 mm
Level of Details
Depth
82 mm
Number of parts
3
Markings for cables and DIN EN conduits up to Ø 25 mm
8
Exit opening Ø
60 mm
Individual net weight
56.3 g
Single volume
0.702 l
EAN-Code
4013456331600
ETIM 40
EC002601
Data Sheet
HTML (Online)
Previews
3D
Dimension
2D
Download CAD models