??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 Feb 2020. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1265-40 - Conc. constr. one-gang junction box
Bill of material
1265-40
Article number
1265-40
Designation
Conc. constr. one-gang junction box, with plaster skin, with support element holder, depth 82 mm
Level of details
Depth
82 mm
Installation opening Ø
60 mm
Markings for cables and DIN EN conduits up to Ø 25 mm
8
Number of parts
3
Individual net weight
53 g
Single volume
0.702 l
EAN code
4013456320109
ETIM 40
EC002601
Data sheet
HTML (Online)
INFOTEXT
One-gang junction box DIN VDE 0606-1 and DIN 49073, plastic, diameter 60 mm, depth 60 mm, protection class IP 3X DIN EN 60529, on formwork, Manufacturer / Type Kaiser 1265-40. 3-part, installation height 77 mm for cables and conduits up to diameter 25 mm horizontally and vertically configurable in combination distance of 71 mm fully-insulated cable transition with combinations
Previews
3D
Dimension
2D
Download CAD models