??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1265-13 - B1 one-gang junction box
Bill of material
1265-13
Art. No.
1265-13
EAN code
4013456550568
Designation
B1 one-gang junction box
Level of details
Length
94 mm
Width
75 mm
Depth
95 mm
Installation opening Ø
35 mm
Break-out openings for DIN EN Ø 20/25 mm conduits
7
Markings for cables up to Ø 16 mm
7
Number of parts
2
Individual net weight
0 g
Single volume
0.000 l
Data sheet
HTML (Online)
Infotext
The new B1 ceiling boxes simplify installation on the ceiling formwork. The innovative conduit entries allow the easy laying of the conduits in multiple ceiling boxes arranged in a row without the need for cutting during laying work. The higher conduit entries make additional cut-outs of the reinforcement bars unnecessary, and speeds up the fitting of empty conduits on the ceiling. · Suitable for all types of formwork · Flat front part makes possible the trouble-free fitting of the reinforcement bars on the ceiling formwork · Innovative conduit entries for fast fitting on the building site · Plenty of installation space · Fitting of a light hook acc. to DIN EN 60670 · The tried-and-tested KAISER colour system ensures fast testing of the installation
PICTURESMALL
9268-94.png
Previews
3D
Dimension
2D
Download CAD models