??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1264-60 - Conc. constr. B² one-gang junction box
Bill of material
1264-60
Art. No.
1264-60
Type
Conc. constr. B² one-gang junction box, with plaster skin, Depth 83.5 mm
Level of Details
Depth
83.5 mm
Diameter
60 mm
Markings for cables and DIN EN conduits to Ø 16 mm
2
Markings for cables and DIN EN conduits to Ø 32/40 mm
4
Individual net weight
55 g
Single volume
1.095 l
EAN-Code
4013456480766
Data Sheet
HTML (Online)
Infotext
ETIM 40
EC002601
Previews
3D
Dimension
2D
Download CAD models