??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 1 Feb 2020. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1264-50 - Conc. constr. ceil. junction box Ø 35 mm
Bill of material
1264-50
Article number
1264-50
Designation
Conc. constr. ceil. junction box Ø 35 mm, with metal nut M5 for light hook, depth 82 mm
Level of details
Depth
82 mm
Number of parts
3
Markings for cables and DIN EN conduits up to Ø 25 mm
8
Exit opening Ø
35 mm
Individual net weight
53.1 g
Single volume
0.702 l
EAN code
4013456331501
ETIM 40
EC002601
Data sheet
HTML (Online)
Infotext
Luminaire connection box DIN VDE 0606-1, protection class IP 3X DIN EN 60529, on formwork, Manufacturer/Type 1264-50. with metal nut M5 for light hook 3-part, installation height 82 mm Markings for cables and conduits up to diameter 25mm Exit opening diameter 35 mm
Previews
3D
Dimension
2D
Download CAD models