??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1263628 - EO-AB/UT/LED/DUO/V/GFI/15
Bill of material
PHOENIX CONTACT 1263628
Product number of the Manufacturer
1263628
Short Description
Double socket
Long Description
Double socket, Pin connector pattern type AB 15A, Screw connection, gray, Direct mounting, 125 V AC, 15 A, -20 °C, 60 °C, UL 508
Manufacturer Type Description
EO-AB/UT/LED/DUO/V/GFI/15
Preview
degree of protection
IP20
rated voltage
125 V
Rated current [In] for the power loss specification
15 A
rated current
15 A
net weight
0.286 kg
Flap cover present
No
Installation depth
57.500 mm
Width in units of measurement
5
Voltage type
AC
child-protection present
No
control lamp present
Yes
Number of sockets
2
GTIN
4063151375386
Manufacturer product designation
Double socket
Manufacturer product description
Double socket, Pin connector pattern type AB 15A, Screw connection, gray, Direct mounting, 125 V AC, 15 A, -20 °C, 60 °C, UL 508
Product type
EO-AB/UT/LED/DUO/V/GFI/15
GLN of manufacturer
4063151
International product number
4063151375386
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models