??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KAISER
Description
1263-70 - Conc. constr. B² one-gang junction box
Bill of material
1263-70
Art. No.
1263-70
Designation
Conc. constr. B² one-gang junction box, with plaster skin and special glue, depth 68.5 mm
Level of details
Depth
68.5 mm
Diameter
60 mm
Markings for cables and DIN EN conduits up to Ø 16 mm
4
Markings for cables and DIN EN conduits up to Ø 25 mm
8
Individual net weight
42 g
Single volume
0.565 l
EAN code
4013456231610
Data sheet
HTML (Online)
Infotext
One-gang junction box DIN VDE 0606-1 and DIN 49073, plastic, diameter 60 mm, depth 60 mm, protection class IP 3X DIN EN 60529, on formwork, Manufacturer / Type Kaiser 1263-70. For horizontal precast concrete 1-part, with plaster skin and special glue Installation height 68.5 mm 8 markings for conduits diameter 25 mm for punching through conduit connector 4 markings for conduits diameter 16 mm
ETIM 40
EC002601
Previews
3D
Dimension
2D
Download CAD models