??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1263-70 - Conc. constr. B² one-gang junction box
Bill of material
1263-70
Art. No.
1263-70
Type
Conc. constr. B² one-gang junction box, with plaster skin and special adhesive, Depth 68.5 mm
Level of Details
Depth
68.5 mm
Diameter
60 mm
Markings for cables and DIN EN conduits to Ø 16 mm
4
Markings for cables and DIN EN conduits up to Ø 25 mm
8
Individual net weight
42 g
Single volume
0.565 l
EAN-Code
4013456231610
Data Sheet
HTML (Online)
Infotext
ETIM 40
EC002601
Previews
3D
Dimension
2D
Download CAD models